element component template nss12201lt1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Dec 19, 06 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss12201lt1g=(type=_n, is=7.36488e-13,bf=3687.45,nf=1.03702,vaf=25.4811, ikf=2.85441,ise=7.26606e-15,ne=1.09639,br=82.3453, nr=1.04021,var=213.003,ikr=9.86617,isc=7.26631e-15, nc=3.99425,rb=1.35062,irb=0.128933,rbm=0.10168, re=0.000217454,rc=0.027346,xtb=0.1,xti=1, eg=1.12045,cje=4.63111e-10,vje=0.4,mje=0.346876, tf=1e-12,xtf=473.563,vtf=100000,itf=0.303209, cjc=8.87769e-11,vjc=0.439078,mjc=0.23,xcjc=1, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=5.96465e-09,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss12201lt1g }