element component template nss12200lt1g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 28, 07 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss12200lt1g=(type=_p, is=4.25202e-12,bf=780.456,nf=1.0546,vaf=7.5, ikf=2.16371,ise=1.79632e-14,ne=1.09802,br=78.0456, nr=1.08717,var=75,ikr=0.164292,isc=1e-16, nc=4,rb=1.48351,irb=0.1,rbm=0.1, re=0.0097963,rc=0.0489815,xtb=0.1,xti=1, eg=1.206,cje=3.64888e-10,vje=0.700718,mje=0.390704, tf=4.38139e-10,xtf=0.0500001,vtf=0.436235,itf=0.00437513, cjc=1.9132e-10,vjc=0.503103,mjc=0.305776,xcjc=0.799891, fc=0.754742,cjs=0,vjs=0.75,mjs=0.5, tr=9.26133e-09,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss12200lt1g }