element component template nss12100m3t5g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 8, 07 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnss12100m3t5g=(type=_p, is=6.34849e-13,bf=229.798,nf=1.08996,vaf=10.0557, ikf=1.54391,ise=9.79805e-13,ne=3.61413,br=13.4817, nr=1.28607,var=60.9506,ikr=1e-05,isc=9.02526e-13, nc=3.97204,rb=29.5992,irb=0.1,rbm=0.1, re=0.000100017,rc=0.139994,xtb=1.0169,xti=1.001, eg=1.08594,cje=4.37465e-11,vje=0.797892,mje=0.366223, tf=3.94967e-10,xtf=1.35721,vtf=0.995664,itf=1, cjc=2.20361e-11,vjc=0.787725,mjc=0.339661,xcjc=0.896875, fc=0.501042,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnss12100m3t5g }