element component template nsr20f30nxt p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 28, 10 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr20f30nxt=( is=1e-07,rs=0.0685826,n=0.776978,eg=0.6, xti=3.94234,bv=35,ibv=0.665074,cjo=3.78999e-10, vj=0.484208,m=0.480643,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddnsr20f30nxt }