element component template nsr20406nxt5g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 6, 16 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr20406nxt5g=( is=2.5958e-06,rs=0.073207,n=1.07614,eg=0.612878, xti=3.7028,bv=48,ibv=0.0001,cjo=4.10903e-10, vj=0.4,m=0.556487,fc=0.5,tt=6.75181e-08, kf=0,af=1) spd.d p n =model=ddnsr20406nxt5g }