element component template nsr2030dmx p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Dec 5, 16 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr2030dmx=( is=5.44401e-07,rs=0.0890115,n=1.0035,eg=0.737089, xti=0.5,bv=37,ibv=0.001,cjo=1.52668e-10, vj=0.4,m=0.49743,fc=0.5,tt=4.41465e-08, kf=0,af=1) spd.d p n =model=ddnsr2030dmx }