element component template nsr20306nxt5g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 6, 16 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr20306nxt5g=( is=2.27295e-06,rs=0.0567386,n=1.05306,eg=0.705885, xti=0.713345,bv=37,ibv=0.0001,cjo=4.83515e-10, vj=0.432882,m=0.543465,fc=0.5,tt=8.05024e-08, kf=0,af=1) spd.d p n =model=ddnsr20306nxt5g }