element component template nsr20206nxt5g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 5, 16 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr20206nxt5g=( is=3.55522e-06,rs=0.0496467,n=1.08955,eg=0.694859, xti=0.987811,bv=26,ibv=0.0001,cjo=5.14729e-10, vj=0.543472,m=0.550712,fc=0.5,tt=9.68625e-08, kf=0,af=1) spd.d p n =model=ddnsr20206nxt5g }