element component template nsr15406nxt5g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 6, 16 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr15406nxt5g=( is=1.78853e-06,rs=0.0822779,n=1.07466,eg=0.714946, xti=0.5,bv=48,ibv=0.0001,cjo=3.81575e-10, vj=0.500732,m=0.561804,fc=0.5,tt=6.88166e-08, kf=0,af=1) spd.d p n =model=ddnsr15406nxt5g }