element component template nsr15304nxt5g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 5, 16 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr15304nxt5g=( is=4.81803e-07,rs=0.104632,n=1.00179,eg=0.692647, xti=1.10813,bv=37,ibv=0.0001,cjo=1.64464e-10, vj=0.4,m=0.50858,fc=0.5,tt=3.27852e-08, kf=0,af=1) spd.d p n =model=ddnsr15304nxt5g }