element component template nsr10f30nxt p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 12, 10 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr10f30nxt=( is=1.05707e-06,rs=0.0819784,n=1.05045,eg=0.629409, xti=4,bv=37.4,ibv=0.0002,cjo=2.73058e-10, vj=0.4,m=0.48755,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddnsr10f30nxt }