element component template nsr0620p2t5g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 5, 08 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr0620p2t5g=( is=7.68705e-07,rs=0.211029,n=1.07839,eg=0.684345, xti=5e-09,bv=20,ibv=9e-06,cjo=2.07413e-11, vj=0.4,m=0.441204,fc=0.5,tt=5.1937e-09, kf=0,af=1) spd.d p n =model=ddnsr0620p2t5g }