element component template nsr05t40xv2 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 6, 16 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr05t40xv2=( is=4.71671e-08,rs=0.152375,n=1.04956,eg=0.736349, xti=0.671609,bv=48,ibv=0.0001,cjo=9.71782e-11, vj=1.5,m=0.684404,fc=0.5,tt=2.59685e-08, kf=0,af=1) spd.d p n =model=ddnsr05t40xv2 }