element component template nsr05t40p2 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 7, 15 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr05t40p2=( is=2.09838e-08,rs=0.24311,n=1.06333,eg=0.64333, xti=3.62594,bv=46,ibv=0.0001,cjo=4.29477e-11, vj=1.5,m=0.682256,fc=0.5,tt=1.03874e-08, kf=0,af=1) spd.d p n =model=ddnsr05t40p2 }