element component template nsr05t404mx p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 22, 18 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr05t404mx=( is=2e-07,rs=0.074104,n=1.34313,eg=0.768517, xti=0.865277,bv=52,ibv=0.0001,cjo=7.10494e-11, vj=1.5,m=0.686465,fc=0.5,tt=1.68795e-08, kf=0,af=1) spd.d p n =model=ddnsr05t404mx }