element component template nsr05t304mx p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 21, 18 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr05t304mx=( is=1.804e-05,rs=0.0833981,n=1.3316,eg=0.6, xti=1.31177,bv=1e+30,ibv=0.0001,cjo=7.94049e-11, vj=1.5,m=0.760805,fc=0.5,tt=1.94764e-08, kf=0,af=1) spd.d p n =model=ddnsr05t304mx }