element component template nsr05f30nxt p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 22, 10 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr05f30nxt=( is=8.94712e-07,rs=0.0727249,n=1.07169,eg=0.722255, xti=0.5,bv=37.5,ibv=0.0001,cjo=1.51534e-10, vj=0.568547,m=0.514325,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddnsr05f30nxt }