element component template nsr05f20nxt p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 22, 10 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr05f20nxt=( is=6.82444e-07,rs=0.0673548,n=1.02678,eg=0.686324, xti=1.45963,bv=28,ibv=0.0001,cjo=1.66472e-10, vj=0.719917,m=0.527353,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddnsr05f20nxt }