element component template nsr0530ht1g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 8, 15 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr0530ht1g=( is=7.72477e-07,rs=0.30923,n=1.08559,eg=0.6, xti=1.42422,bv=1e+30,ibv=0.0001,cjo=1.67709e-11, vj=0.4,m=0.422454,fc=0.5,tt=2.59685e-09, kf=0,af=1) spd.d p n =model=ddnsr0530ht1g }