element component template nsr05301 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Dec 13, 17 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr05301=( is=4.003e-06,rs=0.510997,n=1.13796,eg=0.629973, xti=0.719933,bv=44,ibv=0.001,cjo=4.91039e-11, vj=1.5,m=0.803406,fc=0.5,tt=1.2335e-08, kf=0,af=1) spd.d p n =model=ddnsr05301 }