element component template nsr0520v2t1g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 23, 08 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr0520v2t1g=( is=8.57843e-07,rs=0.115553,n=1.03151,eg=0.67352, xti=0.5,bv=1000,ibv=0.0001,cjo=5.77322e-11, vj=0.4,m=0.435886,fc=0.5,tt=1.55811e-08, kf=0,af=1) spd.d p n =model=ddnsr0520v2t1g }