element component template nsr0340ht1g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 15, 08 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr0340ht1g=( is=1.71747e-07,rs=0.44492,n=1.07867,eg=0.704603, xti=0.5,bv=1000,ibv=0.0001,cjo=2.71433e-11, vj=0.843016,m=0.535912,fc=0.5,tt=6.49213e-09, kf=0,af=1) spd.d p n =model=ddnsr0340ht1g }