element component template nsr0320mw2t1 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 2, 04 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr0320mw2t1=( is=1.88569e-06,rs=0.160685,n=1.03056,eg=0.634401, xti=0.5,bv=20,ibv=1.5e-05,cjo=1.20949e-10, vj=0.4,m=0.520353,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddnsr0320mw2t1 }