element component template nsr02f30mx p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 10, 15 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr02f30mx=( is=1.62539e-06,rs=1.16361,n=1.04034,eg=0.6, xti=1.07752,bv=36.7,ibv=0.0001,cjo=9.5246e-12, vj=0.4,m=0.431012,fc=0.5,tt=3.11622e-09, kf=0,af=1) spd.d p n =model=ddnsr02f30mx }