element component template nsr0240v2t1g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 15, 08 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr0240v2t1g=( is=5.76618e-08,rs=0.649567,n=1.08937,eg=0.662222, xti=0.5,bv=1000,ibv=0.0001,cjo=1.31224e-11, vj=0.4,m=0.442967,fc=0.5,tt=3.89528e-09, kf=0,af=1) spd.d p n =model=ddnsr0240v2t1g }