element component template nsr0240p2t5g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Sep 27, 2011 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr0240p2t5g=( is=3.59971e-08,rs=0.704295,n=1.04041,eg=0.664012, xti=0.5,bv=1000,ibv=0.0001,cjo=1.28447e-11, vj=0.4,m=0.439262,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddnsr0240p2t5g }