element component template NSR0230M2 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Nov 28, 06 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model NSR0230M2=( is=3.34027e-08,rs=0.591196,n=0.768774,eg=0.6, xti=2.06842,bv=1000,ibv=0.0001,cjo=2.24437e-11, vj=0.460947,m=0.530131,fc=0.5,tt=6.68689e-09, kf=0,af=1) spd.d p n =model=NSR0230M2 }