element component template NSR02100HT p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Sep 1, 16 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr02100ht=( is=5e-09,rs=1,n=1.23272,eg=0.802397, xti=0.5,bv=160,ibv=0.0001,cjo=6.5525e-12, vj=0.4,m=0.308673,fc=0.5,tt=2.59685e-09, kf=0,af=1) spd.d p n =model=ddnsr02100ht }