element component template nsr01l30mxt5g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 17, 12 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr01l30mxt5g=( is=1.69047e-08,rs=3.28693,n=1.12022,eg=0.715063, xti=0.5,bv=1000,ibv=0.0001,cjo=2.13056e-12, vj=0.4,m=0.366362,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddnsr01l30mxt5g }