element component template nsr01f30nxt5g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 18, 09 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr01f30nxt5g=( is=1.52138e-13,rs=0.976501,n=0.5,eg=0.673676, xti=0.5,bv=1000,ibv=0.0001,cjo=1.55322e-11, vj=0.4,m=0.255712,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddnsr01f30nxt5g }