element component template nsr01f30mx p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 12, 14 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr01f30mx=( is=5.11702e-07,rs=2.08982,n=1.11455,eg=0.6, xti=0.5,bv=1000,ibv=0.0001,cjo=3.08999e-12, vj=0.4,m=0.425757,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddnsr01f30mx }