element component template nsr0170ht1g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 20, 17 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr0170ht1g=( is=9.8811e-09,rs=13.2551,n=1.09777,eg=0.608073, xti=4,bv=95,ibv=0.0001,cjo=2.40429e-12, vj=0.4,m=0.488648,fc=0.5,tt=2.59685e-09, kf=0,af=1) spd.d p n =model=ddnsr0170ht1g }