element component template nsr0140p2t5g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Nov 28, 06 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr0140p2t5g=( is=1.24276e-08,rs=3.65567,n=1.05671,eg=0.631181, xti=2.60632,bv=1000,ibv=0.0001,cjo=2.75957e-12, vj=0.4,m=0.385471,fc=0.5,tt=2.59685e-09, kf=0,af=1) spd.d p n =model=ddnsr0140p2t5g }