element component template nsr0130p2t5g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Nov 28, 06 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnsr0130p2t5g=( is=2.27245e-08,rs=0.528801,n=1.00763,eg=0.706327, xti=0.5,bv=1000,ibv=0.0001,cjo=1.71376e-11, vj=0.4,m=0.486757,fc=0.5,tt=4.8691e-09, kf=0,af=1) spd.d p n =model=ddnsr0130p2t5g }