element component template nsl12awt1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 28, 07 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnsl12awt1=(type=_p, is=6.92487e-14,bf=196.762,nf=0.971842,vaf=6.5, ikf=2.52279,ise=1.1126e-10,ne=3.65226,br=19.6758, nr=0.987805,var=58.7823,ikr=10.0001,isc=3.43919e-16, nc=1,rb=3.112,irb=0.1,rbm=0.1, re=0.0256511,rc=0.128256,xtb=1.84225,xti=4, eg=1.20589,cje=3.59913e-10,vje=0.663357,mje=0.325395, tf=8.52307e-10,xtf=0.939941,vtf=9.82219,itf=0.0100398, cjc=7.32933e-11,vjc=0.639466,mjc=0.315784,xcjc=0.8, fc=0.520718,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnsl12awt1 }