element component template nsf2250wt1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Sep 26, 03 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnsf2250wt1=(type=_n, is=4.01844e-16,bf=300.352,nf=0.919176,vaf=1000, ikf=0.0715213,ise=1.64917e-10,ne=3.65708,br=6.92239, nr=0.904339,var=2.45616,ikr=0.715213,isc=1e-16, nc=4,rb=1000,irb=100,rbm=0.711072, re=0.288938,rc=1.44469,xtb=0.571921,xti=40, eg=1.05,cje=9.19185e-13,vje=0.854523,mje=0.85, tf=2.50954e-11,xtf=1000,vtf=1303.15,itf=1.96943, cjc=1.43298e-12,vjc=0.95,mjc=0.23,xcjc=0.1, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnsf2250wt1 }