#************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* template nsdemn11xv6t1 n11 n16 # Model generated on Mar 20, 03 # MODEL FORMAT: Saber # External node designations electrical n11, n16 { spd..model dqemod=( is=1.29159e-08,n=0.970274,eg=0.678057,xti=2.98868) spd..model dqmod=(n=1) spd..model diomod=(is=1.00232e-20) spd..model dmod=(is=1e-25,n=10, cjo=9.56906e-13,vj=0.425014,m=0.109792) template uddv p m ci cv = a,b,c ref i ci electrical p, m, cv number a, b, c { branch i=i(p->m), v=v(p,m) v = a*ci/(b*v(cv)+c) } spr.rs n11 n12=1.1309 spv.vdsense n13 n1=0 uddv.e9 n12 n13 i(spv.vdsense) n3=2.03875,1e+10,0.00203875 spr.r9 n12 n13=1e12 spg2.g1 n1 n16 n7 0 n8 0=g=[0,1,1] spr.rdc2 n2 0=1e12 spe.e2 n22 0 n1 n16=0.5 spv.vqe n22 n23=0 spd.dqe n23 0=model=dqemod sph.h2 n2 0 i(spv.vqe)=h=2.27054e-08 spc.c3 n3 0=100u spr.rdc3 n3 0=1e12 spd.d3 0 n3=model=dqmod spv.vsense n4 n5=0 spf.f3 n3 0 i(spv.vsense)=f=1 spr.rdc6 n6 0=1e12 spe.e6 n6 0 n3 0=e=1.7059e+08 spe2.e4 n4 0 n6 0 n2 0=e=[0,1,-1.26548e+08] spr.r5 n5 0=10k spr.rdc7 n7 0=1e12 spe2.e7 n7 0 n2 0 n3 0=e=[0,1.26548e+08,-1.26548e+08] spr.rdc8 n8 0=1e12 spe.e8 n88 0 n1 n16=1 spv.vie n88 n89=0 spd.die n89 0=model=diomod sph.h8 n8 0 i(spv.vie)=h=1 spd.dcj n12 n16=model=dmod }