template nsbc114epdxv6t1 e2 b2 c1 e1 b1 c2 #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 14, 03 # MODEL FORMAT: Saber # External node designations # External Node Designations # Node c1 -> Collector Q1 # Node b1 -> Base Q1 # Node e1 -> Emitter Q1 # Node c2 -> Collector Q1 # Node b2 -> Base Q1 # Node e2 -> Emitter Q1 electrical c1,b1,e1,c2,b2,e2 { # BODY_BEGIN spq..model qmodel2=(type=_n, is=9.61594e-14,bf=318.052,nf=1.06247,vaf=32.3273, ikf=0.0928873,ise=8.02036e-13,ne=2.04618,br=0.899718, nr=1.17201,var=79.4241,ikr=0.095804,isc=9.99856e-14, nc=1.99883,rb=9.97272,irb=0.197789,rbm=0.995264, re=0.000100008,rc=2.36555,xtb=0.477497,xti=2.99884,eg=1.14831, cje=6.54142e-13,vje=0.744916,mje=0.335535,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=3.57128e-12, vjc=47.8278,mjc=0.9,xcjc=0.9,fc=0.5) spq.q2 c2 d2 e2 e2=model=qmodel2 spr.r1 b2 d2=10000 spr.r2 d2 e2=10000 # spq..model qmodel1=(type=_p, is=1.45353e-14,bf=201.578,nf=1.0689,vaf=70.4157, ikf=0.0937743,ise=2.69024e-15,ne=1.8994,br=2.30273, nr=1.09444,var=176.711,ikr=0.0680789,isc=9.08823e-14, nc=2.62106,rb=9.97124,irb=0.2,rbm=9.97124, re=0.0654023,rc=1.54896,xtb=0.103329,xti=3.04909,eg=1.206, cje=2.55801e-12,vje=0.746499,mje=0.333828,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=3.07272e-12, vjc=1.04014,mjc=0.170789,xcjc=0.9,fc=0.5) spq.q1 c1 d1 e1 e1=model=qmodel1 spr.r3 b1 d1=10000 spr.r4 d1 e1=10000 }