element component template nsb9435t1 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 6, 06 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqnsb9435t1=(type=_p, is=5.86765e-12,bf=160.131,nf=1.11814,vaf=10.2044, ikf=10,ise=5.59363e-12,ne=3.4256,br=16.0131, nr=1.14478,var=8.34625,ikr=0.402084,isc=4.75181e-13, nc=3.99988,rb=0.931165,irb=0.100022,rbm=0.1, re=0.00961565,rc=0.0482121,xtb=0.1,xti=2.90747, eg=1.05,cje=1.1927e-09,vje=0.672284,mje=0.85, tf=1.37474e-09,xtf=1.89339,vtf=25.327,itf=1.06396, cjc=3.27357e-10,vjc=0.58749,mjc=0.320308,xcjc=0.796075, fc=0.1,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqnsb9435t1 }