element component template nrvtss3100e p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 22, 15 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnrvtss3100e=( is=1.84651e-06,rs=0.0240168,n=2,eg=1.12417, xti=4,bv=119,ibv=0.001,cjo=2.25874e-10, vj=0.4,m=0.551281,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddnrvtss3100e }