element component template nrvtsm260ev2t1g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 5, 18 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnrvtsm260ev2t1g=( is=1e-15,rs=0.0625562,n=0.504236,eg=0.748437, xti=0.5,bv=72.5,ibv=0.0001,cjo=2.8014e-10, vj=0.728718,m=0.577022,fc=0.5,tt=1.29843e-08, kf=0,af=1) spd.d p n =model=ddnrvtsm260ev2t1g }