element component template ntsm260esf p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 11, 14 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddntsm260esf=( is=1.69e-06,rs=0.0391576,n=1.31212,eg=0.840035, xti=0.5,bv=68.5,ibv=0.001,cjo=3.15511e-10, vj=0.482087,m=0.519319,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddntsm260esf }