element component template nrvtsa4100e p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 25, 15 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnrvtsa4100e=( is=7.28804e-07,rs=0.0343984,n=1.13227,eg=0.744736, xti=0.5,bv=114,ibv=0.001,cjo=8.73642e-10, vj=0.4,m=0.559805,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddnrvtsa4100e }