element component template nrvts560emfs p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 18, 15 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnrvts560emfs=( is=5.68828e-07,rs=0.0141814,n=1.15144,eg=0.704261, xti=1.73823,bv=71.1,ibv=0.0008,cjo=6.69074e-10, vj=1.5,m=0.73826,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddnrvts560emfs }