element component template nrvts260esft1g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Sep 16, 14 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnrvts260esft1g=( is=5.606e-07,rs=0.0342562,n=1.25443,eg=0.664988, xti=3.9035,bv=68,ibv=0.0001,cjo=2.24385e-10, vj=0.4,m=0.43298,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddnrvts260esft1g }