element component template nrvts245esf p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 13, 15 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnrvts245esf=( is=1.92178e-06,rs=0.0250579,n=1.32534,eg=0.655313, xti=4,bv=60,ibv=0.001,cjo=3.90396e-10, vj=0.712787,m=0.584269,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddnrvts245esf }