element component template nrvts1260emfs p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 22, 15 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnrvts1260emfs=( is=2.14934e-08,rs=0.01,n=0.831356,eg=0.694944, xti=1.96287,bv=72,ibv=0.0008,cjo=1.58126e-09, vj=0.900428,m=0.585324,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddnrvts1260emfs }