element component template nts1045emfst1g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 15, 14 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnts1045emfst1g=( is=6e-06,rs=0.00345405,n=1.21196,eg=0.648687, xti=0.5,bv=1e+30,ibv=0.0001,cjo=3.45889e-09, vj=0.520674,m=0.581268,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddnts1045emfst1g }