element component template nrvts10100pfst3g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Dec 17, 19 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnrvts10100pfst3g=( is=1.547e-05,rs=0.0149529,n=1.50447,eg=0.657963, xti=4,bv=116,ibv=0.0001,cjo=2.14297e-09, vj=0.4,m=0.689739,fc=0.5,tt=2.59685e-08, kf=0,af=1) spd.d p n =model=ddnrvts10100pfst3g }