element component template nrvhp820lfst1g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 1, 19 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnrvhp820lfst1g=( is=2.16733e-13,rs=0.0129277,n=0.955602,eg=1.05766, xti=4,bv=270,ibv=0.0001,cjo=1.72497e-10, vj=0.4,m=0.313833,fc=0.5,tt=2.85654e-08, kf=0,af=1) spd.d p n =model=ddnrvhp820lfst1g }